Gates EuropeWorldwide
Europe/Africa
English (EU)
Europe/Africa: English (EU) français Russkij Deutsch Español Polski Italiano Türkçe Nederlands Ceština
Flexible couplings - EuroGrip™
Electronic speed controls are increasingly being used in industry. In response to this requirement, Gates has developed a flexible coupling range covering standard motor sizes. Gates EuroGrip® flexible couplings consist of a rubber sleeve and two metal end pieces. The design of Gates EuroGrip® flexible couplings is unique, with its OGEE lines(1) allowing the coupling to act as a torque/life indicator for the drive. Gates EuroGrip® flexible couplings are available in sizes 19, 28, 42, 48 and 60 and are bored to suit a taper bush or a plain bore and keyway. Gates EuroGrip® flexible couplings have high vibration damping capacity, which makes them especially suitable for direct drive applications in pumps and compressors. Their high compliance is especially appreciated by designers of speed control systems, where resonance can be a problem. The zero backlash characteristics result in high positioning accuracy and repeatability, allowing a wide range of applications in the linear actuator market.
 

 
E-Z Download
What kind of file is this? EuroGrip™ 149 KB

 
Product Literature Toolbar
  Print Format
  Email a Friend