Gates EuropeWorldwide
Europe/Africa
English (EU)
Europe/Africa: English (EU) français Russkij Deutsch Español Polski Italiano Türkçe Nederlands Ceština
Rubber Synchronous Belts - PowerGrip® MXL
The PowerGrip® MXL belt is a classical synchronous belt with a pitch of 0.08" (2.032 mm). It is recommended for applications where maximum synchronisation, small package and high speed are required. Space-saving and highly stable, this belt is the ideal solution to precision drives such as office machines and computers.
Identification
Three part number on the back of the belt indicating belt length, pitch and width.
Construction
  • Trapezoidal tooth form.
  • Elastomeric backing and teeth combine durability and light weight.
  • Nylon facing protects and reinforces the tooth surfaces.
  • Fibreglass cords provide length stability and flexibility.
Advantages
  • Power transmission of up to 0.8 kW and speeds of up to 20000 rpm.
  • MXL belts allow small pulley diameters (from 6 mm diameter) with a maximum number of teeth in mesh.
  • Highly suitable for stepper motors
  • Accurate positioning.
  • Very stable.
NOTE
For correct usage of belt please request Gates’ Synchronous Belt Drive Design Manual (E2/20099).
Sections and nominal dimensions

 

Pitch

inch

T

mm

B

mm

MXL

0.08

0.51

1.14

 

 
E-Z Download
What kind of file is this? PowerGrip® MXL 187 KB

 
Product Literature Toolbar
  Print Format
  Email a Friend