Gates EuropeWorldwide
Europe/Africa
English (EU)
Europe/Africa: English (EU) français Russkij Deutsch Español Polski Italiano Türkçe Nederlands Ceština
Rubber Synchronous Belts - PowerGrip® XL, L, H, XH & XXH
Gates classical synchronous PowerGrip® belt offers a maintenance-free and economical alternative to conventional drives like chains and gears. Its application range extends from minimum drives (computer printers) to heavy-duty machinery (oil pumps, etc).
Identification
Three part number on the back of the belt indicating belt length, pitch and width
Construction
  • Trapezoidal tooth form.
  • Precisely formed and accurately spaced elastomeric teeth ensure correct engagement with the pulley grooves.
  • Fibreglass tensile cords.
  • Nylon fabric cover protects the tooth surfaces.
  • Available in standard pitches according to ISO 5296: MXL, XL, L, H, XH, XXH.
Advantages
  • Power transmission of up to 150 kW and speeds of up to 10000 rpm.
  • Peripheral speed up to 80 m/s.
  • Positive slip-proof engagement.
  • Constant angular velocity.
  • Efficiencies up to 99%
  • Low bearing load because of freedom of high tension.
  • Maintenance-free continuity of operation.
  • Wide range of load capacities and speed ratios.
  • Compact design.
  • Economical operation.
 

 
E-Z Download
What kind of file is this? PowerGrip® XL, L, H, XH & XXH 251 KB

 
Product Literature Toolbar
  Print Format
  Email a Friend