Gates EuropeWorldwide
Europe/Africa
English (EU)
Europe/Africa: English (EU) français Russkij Deutsch Español Polski Italiano Türkçe Nederlands Ceština
Single-V Belts - SUPER HC®

The Super HC® wrapped, narrow section V-belt.

Identification
Durable yellow marking indicating type and dimensions.
Construction
  • Raw edge construction, ground. 
  • Arched top, concave sidewalls and rounded corners provide uniform tensile loading and uniform pulley sidewall contact for excellent belt service and reduced pulley wear.
  • The Flex-Weave® oil and heat resistant cover protects the belt core from the toughest environments.
  • The vulcanised Flex-bonded tensile cords provide superior resistance to tensile and flexing forces, fatigue and shock loads.
  • Static conductive (ISO 1813) and can as such be used in the conditions described in the Directive 94/9/EC - ATEX.
Advantages
  • Excellent performance/cost ratio. 
  • More power in the same space or same power in 1/3 to 1/2 less space as compared to classical section V-belts. 
  • Cost and space savings by reducing size of pulleys, bearings, guards and mounts. 
  • Improved belt life reducing expensive maintenance time. 
  • Match system: all sizes meet Gates UNISET tolerances.
 

 
E-Z Download
What kind of file is this? SUPER HC® 260 KB

 
Product Literature Toolbar
  Print Format
  Email a Friend