Gates EuropeWorldwide
Europe/Africa
English (EU)
Europe/Africa: English (EU) français Russkij Deutsch Español Polski Italiano Türkçe Nederlands Ceština

 

                             Super HC® and Hi-Power®
                   PowerBand®
quad power powerband

Gates Quad-Power® II PowerBand® offers a stable position in the pulleys and a smooth running solution for drives where single belts vibrate. It consists of several V-belts joined together by a permanent,
high strength tie band, thus being tougher than all the belts taken separately. Quad-Power® II PowerBand® is easy to install and offers a high resistance to vibrations.

Identification

Durable marking indicating type and dimensions.

Construction

• Strong band controls belt-to-belt distance and prevents sideways bending.
• Flex-bonded tensile cords are vulcanised as one solid unit making the belt
highly resistant to tensile and flexing forces, fatigue and shock loads.
• Flat back construction reduces noise when used with a back side idler or
tensioner.
• Elastomeric compound protects the belt against heat, ozone and sunlight.
• Static conductive (ISO 1813) and can as such be used in the conditions
described in the Directive 94/9/EC - ATEX.

Advantages


• High stability and smooth running on the toughest drives.
• Better resistance to vibrations.
• Temperature ranges from -30°C to +60°C (higher temperatures for shorter
periods).
• Important design economies possible.
• Savings in drive space and weight thanks to high transmission efficiency.
• Match system: all sizes meet Gates UNISET tolerances, they can be installed
without matching. 

Sections and nominal dimensions

 

Pitch mm

Width mm

Height mm

SPB
SPC
9J/3V
15J/5V

25J/8V

19
25.5
10.3

17.5
28.6

16
22
10
16
26

13
18
8
13
23

 


 
E-Z Download
What kind of file is this? Super HC® and Hi-Power® PowerBand® 6,400 KB
(6.2 MB)

 
Product Literature Toolbar
  Print Format
  Email a Friend