Gates EuropeWorldwide
Europe/Africa
English (EU)
Europe/Africa: English (EU) français Russkij Deutsch Español Polski Italiano Türkçe Nederlands Ceština
PowerGrip® XL, L, H, XH & XXH
 

                          PowerGrip® XL, L, H, XH & XXH

Gates classical synchronous PowerGrip® belt offers a maintenance-free and economical alternative to conventional drives like chains and gears.
Its application range extends from minimum drives (computer printers) to heavy-duty machinery (oil pumps, etc).

Identification

Three part number on the back of the belt indicating belt length, pitch and width.

Construction

• Trapezoidal tooth form.
• Precisely formed and accurately spaced elastomeric teeth ensure correct
engagement with the pulley grooves.
• Fibreglass tensile cords.
• Nylon fabric cover protects the tooth surfaces.
• Available in standard pitches according to ISO 5296: MXL, XL, L, H, XH, XXH.
For MXL sizes and description, see chapter on PowerGrip® MXL on pages 47-48.

Advantages

• Power transmission of up to 150 kW and speeds of up to 10000 rpm.
• Peripheral speed up to 80 m/s.
• Positive slip-proof engagement.
• Constant angular velocity.
• Efficiencies up to 99%.
• Low bearing load because of freedom of high tension.
• Maintenance-free continuity of operation.
• Wide range of load capacities and speed ratios.
• Compact design.
• Economical operation.

 


 
Product Literature Toolbar
  Print Format
  Email a Friend