Design Flex© Pro™
 

The new Design Flex® Pro™ is available for download!

Click here to download it.

Design Flex® Pro™ WEB version also available!

 
TECHNICAL SERVICE
Country Languages spoken Phone number
Spain      +34 93 877 7032
France     +33 1 34 47 41 33
Germany   +49 241 5108 288 or 240
Poland   +48 60 83 54 854
Russia   +7 495 933 83 78
UK +44 1387 24 20 49

Design Flex® Gates' industrial drive design software
now available online

Gates' Design Flex® is a Windows based drive calculation program allowing the design of belt-drive systems with increased efficiency and enhanced performance in less time. This powerful software is now avalailable to you for free over the internet.

Design Flex® : updated version now online! 
Now included: PowerGrip® GT3, Poly Chain® GT Carbon™ and Quad-Power II upgraded power ratings. Problems with Windows XP SP 2 Integrated solved.

Fast and easy
designflex_pcDesign Flex® offers a step-by-step drive calculation procedure for both V- and synchronous belts based on the criteria and/or limitations specified by the user. By means of an easy to follow menu, two pulley drives are calculated and multiple drive design solutions are generated.

Design Flex® lets you save your drive results, so you can easily build an electronic library or immediately e-mail your design without the need for printing and faxing.

Design criteria include:
     ·  Service life
     ·  Initial cost of drive
     ·  Number of belts - size of drive
     ·  Required parts and more

Who qualifies?
Because Design Flex® is a professional-grade design tool it is intended for design engineers and others who are well versed in drive design.

Download it now!

The program offers a step-by-step drive calculation procedure for both V-belts and synchronous belts based on the critera and/or limitations specified by the user. Design Flex® runs under Windows 95, 98, 2000, NT, Millennium, requires a Pentium 133 processor or higher and an 800 x 600 screen resolution or higher. A minimum of 32 MB RAM is recommended for satisfactory calculation speed.

To download your free copy of Design Flex® simply click here to go to the sign up page now. After registering at Gates.com/europe we will notify you via email with instructions on downloading the program.

Register Now to Download Your Copy of the Gates Design Flex® program.


 

Design Flex Software System Requirements

Design Flex Pro and/or Design IQ should run on the following Operating Systems in both 32 and 64 bit modes:
  • Windows XP SP3
  • Windows Server 2003 SP2
  • Windows Vista SP1 or later
  • Windows Server 2008 (not supported on Server Core Role)
  • Windows 7
  • Windows Server 2008 R2 (not supported on Server Core Role)
  • Windows 7 SP1
  • Windows Server 2008 R2 SP1

The person installing must be a member of the Administrators group with true administrator rights or have Security Center settings which raise his rights to true administrator while performing installations.