Clamp Plates
 

Clamp plates are often used in motion control applications where one belt end is anchored by means of a clamp plate.

The Gates Mectrol clamp plate engages eight teeth and has an end cutoff designed to prevent cord fatigue.

  Belt Clamp Plates

Contact Application Engineer

Gates Mectrol PDF File Industrial Timing Belt Catalog

       
AT5                    
Belt Width In Length B Width Hole Dia. E F M Thickness Part Number
mm Stock mm mm mm mm mm mm mm mm  
6   43 4 27.5 5.5 12.5 7.5 9 8 CGPAT56
10   43 4 31.5 5.5 16.5 7.5 9 8 CGPAT510
12   43 4 33.5 5.5 18.5 7.5 9 8 CGPAT512
16   43 4 37.5 5.5 22.5 7.5 9 8 CGPAT516
20   43 4 41.5 5.5 26.5 7.5 9 8 CGPAT520
25 Yes 43 4 46.5 5.5 31.5 7.5 9 8 CGPAT525
32 Yes 43 4 53.5 5.5 38.5 7.5 9 8 CGPAT532
50 Yes 43 4 71.5 5.5 56.5 7.5 9 8 CGPAT550
75   43 4 97.0 5.5 82.0 7.5 9 8 CGPAT575
100   43 4 122.0 5.5 107.0 7.5 9 8 CGPAT5100
                     
AT10                    
Belt Width In Length B Width Hole Dia. E F M Thickness Part Number
mm Stock mm mm mm mm mm mm mm mm  
16   85 7.5 46.5 9 26.5 10 17.5 15 CGPAT1016
20   85 7.5 50.5 9 30.5 10 17.5 15 CGPAT1020
25 Yes 85 7.5 55.5 9 35.5 10 17.5 15 CGPAT1025
32 Yes 85 7.5 62.5 9 42.5 10 17.5 15 CGPAT1032
50 Yes 85 7.5 80.5 9 60.5 10 17.5 15 CGPAT1050
75   85 7.5 106.0 9 86.0 10 17.5 15 CGPAT1075
100   85 7.5 131.0 9 111.0 10 17.5 15 CGPAT10100
150   85 7.5 181.0 9 161.0 10 17.5 15 CGPAT10150
                     
AT20                    
Belt Width In Length B Width Hole Dia. E F M Thickness Part Number
mm Stock mm mm mm mm mm mm mm mm  
25   170 15 61.5 11 38.5 11.5 35 20 CGPAT2025
32   170 15 68.5 11 45.5 11.5 35 20 CGPAT2032
50   170 15 86.5 11 63.5 11.5 35 20 CGPAT2050
75   170 15 111.5 11 88.5 11.5 35 20 CGPAT2075
100   170 15 136.5 11 113.5 11.5 35 20 CGPAT20100
150   170 15 186.5 11 163.5 11.5 35 20 CGPAT20150
                     
H                    
Belt Width In Length B Width Hole Dia. E F M Thickness Part Number
inch Stock inch inch inch inch inch inch inch inch  
1.000 Yes 4.32 0.41 2.29 0.406 1.45 0.42 0.91 0.87 CGPH100
2.000   4.32 0.41 3.29 0.406 2.45 0.42 0.91 0.87 CGPH200
                     
HTD8                    
Belt Width In Length B Width Hole Dia. E F M Thickness Part Number
mm Stock mm mm mm mm mm mm mm mm  
25   72 8 55.5 9 35.5 10 16 15 CGP8HTD25
                     
HTD14                    
Belt Width In Length B Width Hole Dia. E F M Thickness Part Number
mm Stock mm mm mm mm mm mm mm mm  
25   126 14 60.5 11 37.5 11.5 28 22 CGP14HTD25
40   126 14 75.5 11 52.5 11.5 28 22 CGP14HTD40
55   126 14 91.0 11 68.0 11.5 28 22 CGP14HTD55
85   126 14 121.0 11 98.0 11.5 28 22 CGP14HTD85
100   126 14 136.0 11 113.0 11.5 28 22 CGP14HTD100
115   126 14 151.0 11 128.0 11.5 28 22 CGP14HTD115
170   126 14 206.0 11 183.0 11.5 28 22 CGP14HTD170
Material: Aluminum