CenterClean™
 

CenterClean™ belts are constructed with flexible urethane and sealed Kevlar® tension members.  This construction allows CenterClean belts to be troughed or run on small diameter pulley with minimal belt 
stretch.

Truly Endless Belts

CenterClean is designed for the processing applications requiring synchronous motion. This tooth profile helps to maintain pulley grooves free of debris and easily handles high acceleration and deceleration rates.

 

  CenterClean Belt Specifications

 

  Food Belt Savings Calculator

 

  Contact Application Engineer

 

Gates Mectrol PDF File Cleanability Study:
PosiClean vs. plastic modular

 

Gates Mectrol PDF File Food Conveying Belt Catalog 

 

Gates Mectrol PDF File Food Belt Overview Brochure

 

Gates Mectrol PDF File  Industrial Timing Belt Catalog


Product Features

  • Smooth surface allows cleaning to microbiological level and clean-in-place process             
  • Sealed edges and tension members prevent ingress of microbes             
  • Kevlar tension members provide high strength, low stretch             
  • No retensioning required             
  • Tough polyurethane construction
    - Water and chemical resistant
    - Meets FDA material requirements for wet food contact                    
  • Self Tracking

 

Application Characteristics

  • Synchronous Motion             
  • Food and confectionery conveying      
  • Formulated for wash down environments      
  • High speed conveying      
  • Troughing conveyor
CenterClean Belt Diagram CenterClean Tooth Placement

CenterClean Specifications
Belt Options  CC40
Average Cords/inch 2
Pitch (nominal)  1.575” (40 mm)
Hardness-Shore A  95
Specific Belt Weight (lbs/ft/in) 0.078
Specific Belt Stiffness (lbs/inch) 7400
Min. Sprocket Dia. Service Temperature Above 25°F  4.9” (124 mm)
Min. Sprocket Dia. Service Temperature Below 25°F  5 .9” (150 mm)
Min. Back Bend Dia. Above 25°F  6” (152 mm)
Min. Back Bend Dia. Below 25°F  10” (254 mm)
Service Temperature Range  15° to 160° F
  (-9° to 71° C)
Coefficient of Friction (dynamic/static)   
  Urethane vs. UHMW - Dry 0.33 / 0.42
  Urethane vs. UHMW - Wet 0.35 / 0.58
  Urethane vs. Stainless Steel - Dry  0.52 / 0.57
  Urethane vs. Stainless Steel - Wet  0.40 / 0.57
Coefficient of Thermal Expansion         (in/in/°F)  1.09 x 10-4
                                                      (mm/mm/°C)  1.96 x 10-4
Color  PosiBlue, PosiWhite
Min. and Max. Width  6” / 48” (152 / 1219 mm)
Std. Length  200’ (61m)