Industry Applications
 

Arrow Down Conveying

Arrow Down Linear Positioning

Arrow Down Power Transmission

Arrow Down Lifting

Arrow Down Food Processing

 

Gates Mectrol’s wide product range offers properties which fulfill important industrial needs:
• Positional accuracy
• Exceptional strength
• Abrasion and chemical resistance
• Easy and quick customization
• Clean and quiet operation

Industrial Timing Belt Catalog Gates Mectrol PDF File
Food Conveying Belt Catalog Gates Mectrol PDF File
Food Processing Case Studies


Conveying
Industrial conveyors are horizontal, inclined, declined, or vertical
machines
which move materials from one place to another at a
controlled rate.

Profile Selector 

 Imperial Pitch Belts  - XL, L, H, H-HF, XH
 T Pitch Belts – T2.5, T5, T10, T10-HF, T20, GMT3™
 Food Grade BeltsCenterClean™, PosiClean®
 Flat Conveying Belts – WF12

Applications
• Packaging Equipment
• Low Profile Conveyors
• Small Part Transfer
• Hygiene Product Machines
• High Speed Conveying
• Rapid Indexing
• Vacuum Applications
• Automated Process Conveyors
• Bulk Product Conveying
• Food & Confectionery Conveying
• Glass Processing
• Medical Equipment
• Paper/Paperboard Manufacturing
• Pharmaceutical
• Printing

Conveyer Application - Glass
Glass Processing

space  

Conveyer Application - Paper
Box Folding

 
Environments
• Clean Room
• Wash Down
 

 


 

Linear Positioning
Linear motion devices are composed of a stationary base and a moving carriage. Belt-driven linear positioning is optimized for high speeds.

Motion Calculator

 AT Pitch Belts  – AT5, AT10, ATL10, ATL10-HF, AT20, ATL20
 STD Pitch Belts  – STD5, STD8

Applications
• Linear Actuators
• Automatic Door
• Automated Storage and Retrieval
• Woodworking
• Glass Fabrication
• Medical Equipment
• Packaging
• Paper/Paperboard Manufacturing
• Textile

Linear Positioning Automatic Doors
Automatic Doors

 


 

Power Transmission
A belt drive power transmission system consists of a belt and at least two fixed pulleys that is used to transmit motion.

 HTD Pitch Belts - HTD5, HTD8, HTD14, HTDL14

Applications
• Food
• Medical Equipment
• Packaging
• Textiles

Gates Corporation offers the broadest range of power transmission belts in the industry.

 

Power Transmission Application - Textile Industry
Fiber Winding in the Textile Industry

 

 


 

 

Lifting 
Transmission systems that are driven by flat belts.

 Flat Lifting Belts - F8, FL8, F12, FL12, F30, FX9, FX12, F13, F19

Applications
• Automotive
• Elevator

Lifting Belt Application
Elevators

 


 

 

Food Grade Belts 
Clean-In-Place food processing belting.

 Food Grade Belts - PosiClean®, CenterClean™, FlatClean™,
    Clean-In-Place Technology, Food Belt Installation and Fabrication

 Food Grade Belt Case Studies

Food Processing Application
Food Processing

 


 

Return to Top of Page Arrow Up