Multi-Speed

Multi-SpeedGates Multi-Speed belt provides top performance on variable speed drives. It adjusts itself to the pulley groove without difficulty, providing a wide range of speeds and speed ratios. In addition to the standard Multi-Speed belt line, special sizes (top width, thickness and angle) are available on request.

Identification


Durable marking plus printed size.

Construction

  • Engineered notch contour increases flexibility. The notches ensure maximum heat dispersion, considerably decreasing running temperatures.   
  • Strong transverse rigidity offers high resistance to distorsion of the belt in the pulley. This results in even load distribution and wear reduction.   
  • Uniform composition and thickness of the undercord ensure smooth
    and silent running.   
  • Combination of these construction features gives maximum speed adjustment.

Advantages

  • Maximum range of speed changes.   
  • High load-carrying capacity.   
  • Smooth machine operation.   
  • Exceptionally long belt life.