Gates Extra Service 90° curved silicone hose

90siliconehose(Product type 4281)

This silicone hose guarantees an outstanding performance in high-temperature environments, offers high durability and low maintenance and is made of a soft and flexible material, which exhibits excellent resistance to compression set. Its shape conforms to the cooling system configuration as often seen in today’s heavy-duty vehicles.

• Multiple layers of first grade silicone material

• Reinforcement: polyester knit, unaffected by permeation of coolants and heat

• Tube: extra thick and resilient, preventing cold water leaks and hardening under effect of heat

• Cover: resistant to coolants, ozone, weathering, sunlight and extreme ambient temperatures

• Temperature range from -50°C to +180°C

• Exceeds requirements of SAE J20R1, class A