Connectors for fuel line, windshield washer hose
                and vacuum tubing


Fuel line and vacuum tubing

(Product type 7315)

Gates connectors are recommended for small-diameter hoses to provide a better seal between hoses with either the same or different inside diameters. Using straight, elbow, reducer, “T” and “Y” shapes, almost any hose configuration can be constructed.

  • Unique single-barb design ensures a leak-proof seal
  • Resistant to coolant additives, petrol, diesel, oil and LPG
  • For hoses with ID of 2 mm to 12 mm
  • Glass-reinforced nylon resists extreme temperatures from -65°C to +250°C
  • Working pressure up to 2 MPa (20 kg/cm²)

Packaging:
5 pieces in a plastic bag.