Flexible fuel fill hose


flexible fuel fill hose

Product type 4663)

Flexible hose for connection between the vehicle’s filler neck and fuel tank. Works equally well on passenger cars and light trucks, as well as on auxiliary fuel tanks on recreational vehicles.

  • High-quality nitrile tube makes the hose suitable for use with most commercial fuel types, especially resistant to leaded and unleaded petrol and diesel
  • Corrugated cover with helical wire reinforcement
  • Cuts easily with knife and wire cutters
  • Temperature range from -40°C to +100°C
  • Meets requirements of SAE 30R5

Packaging:
0.91 m length (3 ft) in a cardboard box.