Fuel line hose

 

Fuel_line_hose(Product type 3225)

 

Small-diameter multi-purpose hose designed for fuel circuits (leaded and unleaded petrol, diesel).

Recommended for clamped hose applications on all fuel systems, including fuel injection systems.

  • Cover resists heat, oil, ozone and weathering
  • Tube has been upgraded to meet changes in fuel characteristics and resists heat and oil
  • Spiral textile reinforcement
  • Working pressure up to 1 MPa (10 kg/cm²)
  • Temperature range from -35°C to +125°C
  • Meets requirements of SAE J30R7 and DIN 73379 (except for tolerances)

Do not use for in-tank applications, sour gas, LPG and biodiesel.
Not designed to replace coupled hose assemblies on fuel injected engines.