Extra Service Straight silicone heater hose

Trucks, buses & tractors (Prod. type 3231)

ExtraServiceStraightsiliconehoseHighly durable and flexible heater hose for commercial vehicles. Approved for Marine applications. Outstanding resistance to the extreme temperatures occurring in poorly ventilated conditions.

• Reinforced with tough, high temperature resistant polyester tensile cords

• Resistant to coolants, ozone and weathering

• Temperature range from -55°C to +204°C

• Exceeds requirements of SAE 20R3, class A

Packaging:
7.62 m length (25 ft) per carton.