Extra Service 90° Curved hose

extra service curved hose Trucks, buses & tractors (Prod.type 4278)

This versatile hose is used for many heavy-duty applications. It is easy to cut to size and to install.
Symmetrical 90° curved hoses are frequently used in trucks, buses and tractors or other industrial type applications.

• Engineered to resist electrochemical degradation, the leading cause of hose failure

• Aramid knit reinforcement

• Extra thick and resilient tube prevents cold-water leaks and hardening caused by heat

• Resistant to heat, coolants, ozone and weathering

• Temperature range from -40°C to +100°C, occasionally to +110°C

• Meets requirements of SAE 20R4, class D2 and DIN 73411, class A