Green Stripe® straight coolant hose

GreenStripe

Trucks, buses & tractors (Prod.type 4168)

This resistant and flexible radiator hose is perfect for general use on straight or slightly bent connections in heavy-duty vehicles. Approved for Marine applications.

• Engineered to resist electrochemical degradation, the leading cause of hose failure

• 2-ply bias fabric construction to maximise flexibility and strength

• High-performance, high-temperature resistant reinforcement

• Resists cold water leaks thanks to an advanced EPDM tube that stays soft and pliable, even under adverse operating conditions

• Temperature range from -40°C to +135°C

• Meets requirements of SAE 20R1, type EC, class D, standard wall

• Available in 1 m lengths, cover is marked in 1 cm increments to facilitate customer-fit installation