Straight heater hose

straight_heater_hose(Product type 3230)

Extremely durable heater hose for straight and curved connections. The resilient reinforcement allows the hose to fit a pipe that is 4 mm larger than the nominal inside diameter of the hose.

  • Engineered to resist electrochemical degradation, the leading cause of hose failure
  • Strong and flexible body allows bending to medium bend radius
  • Resilient textile reinforcement withstands internal pressure and allows installation on enlarged end connections
  • Tube and cover resist ozone, coolants and temperatures from -50°C to +100°C, occasionally to +110°C
  • Meets requirements of DIN 73411, class A (except for tolerances)

Packaging:
15 m length per carton with knock-out lid for easy unreeling, measuring and storage.