Extra Service ESLM Bandless laminated V-belts

ES bandless laminated v-belt Trucks, buses & tractors (Prod.type 8531-2)
Long and strong belt, specially suited for long centre distance drives. Thanks to the flexible, yet very
stable construction the belt easily resists shocks and vibrations common to long centre distance drives
equipped with large pulleys.

• Extra strong, heat resistant polyester tensile cords

• Cross-cord layers to support the load-carrying belt section and to increase lateral stability

• Special fibre-reinforced oil, heat and wear resistant rubber compound

• Flex-Weave® layers in undercord for more flexibility along the length, increased lateral rigidity and crack resistance

• Standard supplied as a matched set of 2 or 3 belts