Jetting Hose
 
2JC JetClean™
40.0 MPa (5800 PSI) 3/8" (9.5mm) 155°c (Not For Steam)


Recommended for:
Use on hot and cold water high pressure cleaning equipment where heavy-duty service is required. Suited for agricultural, sports, valet and maintenance service applications.
Tube:
NBR (Nitrile) based.
Reinforcement:
Two wire braid.
Cover:
NBR/PVC based. Available in black, blue (B) and grey (G).
Temperature range:
-40°c to +155°c.
Standards:
Gates proprietary.
Couplings:
MegaCrimp®.
Characteristics/Benefits
  • Grey and blue JetClean™ are suitable for use in hospitals, swimming pools and other applications where hygiene is of the utmost importance.
  • Premium temperature resistance up to +155°c.
Important:
Not recommended for steam service.
Download:
Reference table, tube, reinforcement, cover, temperature, burst pressure, electrically conductive, standards, branding transfer label, brandig embossed label.

Contact: