Jetting Hose
 
WATER BLAST
1034 Bar (15000 PSI) 3/4" (19.0 mm) Gates Engineered Flame Resistant MSHA 2G-11C/20 2.5:1 SF


Recommended for:
ultra high pressure cold water cutting devices, blasting applications and cleaning equipment including high pressure stream of sea water to remove marine growth on off-shore oil rigs.
Tube:
CR (Chloroprene) based.
Reinforcement:
Six alternating layers of spiralled, high tensile steel wire.
Cover:
XtraTuff™. MSHA approved.
Temperature range:
-20°c to +70°c.
Standards:
Gates proprietary.
Couplings:
WTB.
Characteristics/Benefits
  • Outstanding resistance to weather, oil and abrasion.
  • Very flexible spiral wire design.
Important:
In line with international standards (EN 1829-2), each hose assembly should be subjected to a proof pressure hold test. The test pressure shall be 1.5 times the maximum allowable working pressure, the safety factor for burst pressure shall be at least 2.5 times the maximum allowable working pressure. Gates Water Blast hose is not to be used for impulse applications.
Download:
Reference table, tube, reinforcement, cover, temperature, burst pressure, electrically conductive, standards, branding transfer label, brandig embossed label.

Contact: