Crimping machines: accessories - Quick die change
 
The universal quick die change allows fast and easy change of dies without risk of damage to the die sets. The transparent shield of the quick die change allows you to quickly and safely position die sets into the master dies of the crimper head. A single press of the closing button is enough to lock the dies safely in place and rapidly produce a perfect hose assembly. When buying an electrical crimper, the QDC that goes together with the respective machine will be included in the package.

Ref: 7480-19194: QDC MCX 25
7480-19200: QDC MCX 30

Ref: 7480-19195: QDC MCX 50