Special high / low temperature - G2XH
 
 
RECOMMENDED FOR High temperature, high pressure hydraulic applications such as engine compartments, foundries,…
TUBE CPE(Chlorinated polyethylene) based.
REINFORCEMENT Two braids of high tensile steel wire.
COVER CSM (Chlorosulfinated polyethylene) based. Blue. MSHA approved.
TEMPERATURE RANGE -40°c to +150°c. For water emulsions, etc. see page 86.
STANDARDS EN 853 2SN. SAE 100R2. ISO 1436 2SN R2 - high temperature.
COUPLINGS MegaCrimp®.
CHARACTERISTICS/BENEFITS
  • G2XH hose is compatible with biodegradable hydraulic fluids like synthetic esters, polyglycols and vegetable oils as well as petroleum-based fluids.