Exceeds ISO/EN/SAE standard - GTH
 
 
RECOMMENDED FOR High temperature, low pressure hydraulic oil lines, heavy-duty transmission oil cooler lines and glycol anti-freeze solutions.
TUBE NBR (Nitrile) based.
REINFORCEMENT One fibre braids.
COVER CR(Chloroprene) based.
TEMPERATURE RANGE -40°c to +135°c constant and +150°c intermittent. For water emulsions, etc. see page 86.
STANDARDS EN 854 R6. SAE 100R6. ISO 4079 R6 - high temperature.
COUPLINGS MegaCrimp®.