Exceeds ISO/EN/SAE standard - TH7
 
 
RECOMMENDED FOR High pressure hydraulic applications, especially material handling equipment with mast and pulley systems like forklifts, aerial lifting, hydraulic boom cranes and many others.
TUBE PA(Nylon) based.
REINFORCEMENT -4 to -6: spiralled synthetic fibre; -8 to -16: one fibre braid.
COVER PU(Polyurethane) based. Black TH7 is perforated for use in general hydraulic and pneumatic service.
TEMPERATURE RANGE -53°c to +93°c. Maximum of +70°c for water, water/oil emulsions and water glycol.
STANDARDS SAE 100R7. ISO 3949 R7. EN 855 R7.
COUPLINGS MegaCrimp®.
OPTIONAL TH7NC: the complete range (-4 up to -16) is also available in a non-conductive version. This non-conductive hose has an orange polyurethane cover and is non-perforated for applications requiring electrical non-conductivity. TH7NC meets the SAE 100R7 Electrical Conductivity Test.