Exceeds ISO/EN/SAE standard - CM2TDL-XTF
 
 
RECOMMENDED FOR High pressure and return lines such as boom arm and forklift applications.
TUBE NBR(Nitrile) based.
REINFORCEMENT Two braids of high tensile steel wire.
COVER XtraTuff™. MSHA approved.
TEMPERATURE RANGE -40°c to +100°c constant and +121°c intermittent. For water emulsions, etc. see page 86.
STANDARDS EN 857 2SC. ISO 11237 2SC R16. SAE 100R16.
COUPLINGS MegaCrimp®.
CHARACTERISTICS/BENEFITS
  • 70% of EN 857 2SC.
  • Superior flex impulse performance.
  • Lightweight.
  • No need to use clamps as the two lines are vulcanised together to form one single unit.
  • CM2T-Twin hose is compatible with biodegradable hydraulic fluids like synthetic esters, polyglycols and vegetable oils as well as petroleum-based fluids.
  • Gates special XtraTuff™ cover which offers 25 times the abrasion resistance of the standard CM2T cover as per ISO 6945.
IMPORTANT Gates recommends minimum split length of 250 mm depending on the application. Do not expose hose reinforcement when splitting hoses.