Exceeds ISO/EN/SAE standard - CM2T
 
 
RECOMMENDED FOR Extremely high pressure and high impulse hydraulic applications.
TUBE NBR(Nitrile) based.
REINFORCEMENT Two braids of high tensile steel wire.
COVER SBR based.
TEMPERATURE RANGE -40°c to +100°c constant and +121°c intermittent. For water emulsions, etc. see page 86.
STANDARDS EN 857 2SC. ISO 11237 2SC R16. SAE 100R16.
COUPLINGS MegaCrimp®.
TYPE APPROVALS DNV, GL, LR and BV.
CHARACTERISTICS/BENEFITS
  • 70% of EN 857 2SC.
  • Superior flex impulse performance.
  • Lightweight.
  • CM2T hose is compatible with biodegradable hydraulic fluids like synthetic esters, polyglycols and vegetable oils as well as petroleum-based fluids.
OPTIONAL CM2T-MTF: the complete range of CM2T is also available with the gates special MegaTuff™ cover which offers 300 times the abrasion resistance of the standard CM2T cover as per ISO 6945, superior ozone and weathering resistance. CM2T-MTF is also suitable for in-oil (submersible) applications.
IMPORTANT Please consult Gates Product Application Engineers for use of MegaTuff™ hose in reverse bending applications or for constant bending at minimum bend radius.