Drive system metal components - Poly Chain®sprockets
Poly Chain® GT Carbon™ is Gates’ unique synchronous belt with the highest power density available today. Demanding an accurate and correctly engineered sprocket system, only the genuine Gates Poly Chain® GT sprockets are capable of coping with this high belt power demand. Available from stock, our sprocket range is designed for use with both Gates Poly Chain® GT Carbon™ and Poly Chain® GT2 belts.
Construction features
  • The only sprocket on the market capable of handling the Poly Chain® GT Carbon™ loads
  • Suited for both Poly Chain® GT2 and Poly Chain® GT Carbon™ belt drives
  • Smaller, narrower sprockets save space, keeping the load closer to bearings and extending life.
  • Optimised sprocket design, combining both light weight and strength
  • Equipped to fit standard Taper Bush systems
  • Both statically and dynamically balanced to guarantee smooth running
  • Stringent pulley groove tolerances to maximise Poly Chain® belt drive durability