MegaSys®

Gates MegaSys® is an engineered hydraulic hose and coupling system that provides superior Performance, Versatility, Simplicity and Value delivering your best total cost of ownership solution. Gates’ isobaric approach to pressure ratings makes it easy to select hoses that meet system requirements based on pressure and temperature.

SAVE TIME, SPACE AND MONEY WITH THE MEGASYS® PRODUCT PROGRAMME

  • Simplifies hose selection with constant pressure ratings irrespective of hose bore
  • Covers the widest range of applications in construction, agriculture and processing & specialty comprising pressure lines of 21.0 MPa, 22.5 MPa, 28.0 MPa, 35.0 MPa and 42.0 MPa
  • Bends up to 30% of international standards
  • Saves overall hose assembly length
  • Facilitates easier plumbing and routing in tight applications
  • Requires fewer bent tube fittings
  • Eases installation with higher flexibility
  • Lowers inventory requirements
  • Extends life in bending, flexing applications
  • Eases hose identification in stock and service thanks to its distinctive design and colour coding system