PowerGrip® GTX
PowerGrip® GTX

PowerGrip® GTX is the newest premium rubber synchronous belt in the Gates belt range. Available in 8M and 14M pitches, this belt is the optimum choice for high-performance, high-torque conditions and quiet operation. Whether it is for a new drive design or for a replacement, you can be confident in PowerGrip® GTX reliability.

CONSTRUCTION FEATURES

  • High-strength, low-elongation tensile cords for extreme shock load resistance
  • Quiet-running and maintenance-free
  • Compact, light-weight, economic
  • Perfect fit on HTD® profile pulleys
  • Anti-static (ISO 9563) as well as REACH and RoHS compliant
  • Standard available in pitch lengths from 264 mm up to 4578 mm, and in widths of 20, 30, 40, 50, 65, 85 mm (8M) and 20, 40, 55, 85, 115, 170 mm (14M). Other dimensions available on request
  • On demand available in PowerPainT™ construction, to eliminate paint contamination risk
BENEFITS
  • Easy replacement of existing HTD®/GT3 type applications, reducing the overall drive package while at the same time increasing the power capacity by 40% over PowerGrip® GT3
  • Reliable operation and trouble-free service, extending the useful life of your system
  • Substantial reduction of your day-to-day operational costs by eliminating downtime and maximising productivity