Rubber Synchronous Belts - Twin Power®
Due to its double and directly opposite teeth, Twin Power® synchronous belts ensure high loading capacity on contra-rotating drives and ensure smooth running and high flexibility. They are available with the classical trapezoidal but also with the unique GT tooth profile. The Twin Power® GT2 belt has twice the power rating of Twin Power® HTD® belts. It is characterised by extraordinary load-carrying power and high tooth jump resistance, thus ensuring a positive non-slip drive. In addition, it runs at very low noise. Twin Power® is available in PowerGrip® GT2 8MGT and 14MGT, HTD® 5M and PowerGrip® XL, L and H pitches.
Identification
Three part number on the back of the belt indicating pitch length, tooth pitch and belt width in millimeters.
Construction
  • Similar in construction to PowerGrip® classical synchronous and PowerGrip® GT2 belts: strong tensile member, precision-formed elastomeric teeth and body.
  • Wear resistant nylon fabric on both tooth sides.
Advantages
  • High loading capacity.
  • Twin Power® can transmit up to 100% of its maximum rated load from either side of the belt; alternatively, it can transmit a load on both sides - provided the sum of the loads does not exceed the maximum capacity.
  • Non-slip positive drive.
  • Running at low noise.
  • Free of lubrication and maintenance.