Multi Purpose hose
 
GP40
19 mm ID - MIN. BURST PRESSURE 40 BAR


Recommended for:
General air service up to +80°c and general water service up to +100°c and applications requiring maximum flexibility and high abrasion resistance. Resistant to ozone and weather influences.
Tube:
EPDM based.
Reinforcement:
One or two textile layers.
Cover:
EPDM based.
Temperature range:
-40°c to +100°c constant and +121°c intermittent.
Standards:
Gates proprietary.
Couplings:
-4 to -20: MegaCrimp®; -24: GlobalSpiral™ Plus.
Download:
Reference table, tube, reinforcement, cover, temperature, burst pressure, electrically conductive, standards, branding transfer label, brandig embossed label.

Contact: