Rubber Synchronous Belts - TransMotion™
Gates’ TransMotion™ is the most powerful rubber belt in the market for conveyor applications. TransMotion™ guarantees a 100% reliability when it is used for assembly lines in the most diverse industries. It outlasts and outperforms roller chain and other high-performance rubber synchronous products.
Identification
Three part number in white on the back of the belt indicating belt length, pitch and width.
Construction
  • Technically advanced compound with elastomeric teeth and backing and nylon facing.
  • Conveyor cord provides superior tooth jump resistance and shock load resistance. Allows use in wash down applications.
  • Elastomeric backing protects the cords from environmental pollution and frictional wear.
  • Helically wound tensile member gives enormous strength, flex life and elongation resistance.
  • Low friction nylon facing protects the tooth surface against wear.
  • Precision-formed and accurately spaced elastomeric teeth.
  • Static conductive (ISO 9563) and can as such be used in the conditions described in the Directive 94/9/EC - ATEX. Certificates available on request.
Advantages
  • Compact drives and less weight.
  • Positioning accuracy.
  • Improved tooth jump resistance.
  • Reduced noise levels.
  • Cost-effective, long-lasting and virtually maintenance-free.
  • Used on HTD® and RPP pulleys.