Rubber Synchronous Belts - PowerGrip® GT3 8MGT & 14MGT
PowerGrip® GT3 is made of a highly advanced combination of materials. This new, technically advanced belt covers the widest range of industrial applications. The PowerGrip® GT3 synchronous belt transmits up to 30% more power than previous generation belts (PowerGrip® GT2). This entire belt range is suited both for new drive designs as for replacements on existing drives without any adaptation of the system. The 8MGT and 14MGT pitches are the optimum choice for high performance drives in the machine tool, paper and textile industries where durability and low maintenance are required.
Identification
Three part number on the back of the belt indicating pitch, belt length and width
Construction
  • Technically advanced compound with fibreglass tensile cord, elastomeric teeth and backing and nylon facing.
  • Elastomeric backing protects the cords from environmental pollution and frictional wear.
  • Helically wound tensile member gives enormous strength, flex life and elongation resistance.
  • Low friction nylon facing protects the tooth surface against wear.
  • Precision-formed and accurately spaced elastomeric teeth.
  • Silicone-free and therefore suited for painting processes.
Advantages
  • Substantially increased power ratings: up to 30% more than previous constructions.
  • Reduced maintenance costs thanks to longer service life.
  • Compact, light-weight and cost-effective drives..
  • High tooth jump resistance.
  • No lubrication needed.
  • Used on HTD® type pulleys.
Design your drive
Design a drive with a few clicks, and get every optimised drive solution that fits your design parameters with Design Flex® Pro™.
Sections and nominal dimensions

 

Pitch 
mm

T
mm

B
mm

8MGT
14MGT

8.00
14.00

3.40
6.00

5.60
10.00