Linear Synchronous Belting - Long Length Poly Chain® GT Carbon™
Next to endless belts, Gates offers a comprehensive range of open-end belts which can be easily cut off to the required length. Long Length open-end synchronous belts are especially suited for linear movements (automated doors, warehouse conveyors and elevators), accurate positioning (machine tools, x-y co ordinate machines) and reversal drives (computers, printers and office equipment).
Identification
Three part number on the back of the belt indicating tooth pitch, belt width and cord material.
Construction
Poly Chain® GT Carbon™ 8MGT and 14MGT pitches
  • Carbon tensile cord.
  • Polyurethane teeth and backing.
  • Fabric reinforced teeth.
Advantages
  • High positioning accuracy, making the belt ideally suited for applications with repetitive movements.
  • Length stability due to the use of high modulus tensile members.
  • Easy to attach with clamping fixtures.
  • Maintenance-free: no re-tensioning required, no lubrication needed.
Sections and nominal dimensions