Single-V Belts - PoweRated®

PoweRated® V-belt is recommended for heavy-duty drives and clutching applications. It meets the requirements of high power, clutching, heavy shock loaded and back idler driven lawn and garden equipment.

Identification
Durable moulded marking plus green cover designating PoweRated® as a special capacity belt.
Construction
  • Aramid tensile cords.
  • Low cord positioning in thin profile gives extreme flexibility.
  • Special heavy-duty cord reinforcement and low friction wrapping provide smooth clutching operation.
  • Fabric reinforcement on the bottom ensures high crack resistance if back idler is used.
Advantages
  • Smooth clutching and disengaging.
  • Length stability.
  • Special shock resistance.
  • Special bending and crack resistance.
Sections and nominal dimensions

 

Width inch

Height inch

3 L
4L
5L

3/8
1/2
21/32

7/32
5/16
3/8