Multi Purpose hose
 
LOL+
2.1 MPa (300 PSI) 3/8” (9.5 mm)


Recommended for:
Petroleum-based hydraulic oils, antifreeze solutions, water, hot lubricating oils and air. suitable for low pressure cleaning and pneumatic systems, return lines and low pressure lines. Lock-on Plus hose and couplings are not recommended for pressure surge applications or critical applications.
Tube:
NBR (Nitrile) based.
Reinforcement:
One fibre braid.
Cover:
NBR/PVC based.
Temperature range:
-40°c to +100°c constant and +121°c intermittent. For water emulsions, etc. see catalogue.
Standards:
Gates proprietary.
Couplings:
Lock-on Plus reusable couplings.
Characteristics/Benefits
  • Available in 5 colours for easy colour coding.
  • Easy to assemble.
  • A = black
  • B = blue
  • C = grey
  • G = green
  • R = red
Download:
Reference table, tube, reinforcement, cover, temperature, burst pressure, electrically conductive, standards, branding transfer label, brandig embossed label.

Contact: