Low Pressure Hoses
 

               Low pressure hoses

G3H

C3H


Recommended for: 
High temperature, low pressure hydraulic oil lines, anti-freeze solutions and water.
Couplings: For replacement of crimped assemblies, we recommend to use ACR MegaTech™.

GTH

GTH

Recommended for: 
High temperature low pressure hydraulic oil lines, heavy-duty transmission oil cooler lines and glycol anti-freeze solutions.
Couplings: MegaCrimp®.

GMV MegaVac®

GMV_MegaVac

Recommended for: 
Petroleum and water-base hydraulic fluids in suction lines or in low pressure return lines.
Couplings: MegaCrimp®.
Use clamps for sizes -36 to -64.
Characteristics/benefits: Half the bend radius of SAE 100R4.
Flexible and lightweight.
DIN 5510 approval for railway applications.

RLC

RLC

Recommended for: 
Petroleum-base hydraulic oils, glycol-antifreeze, air or water in low pressure fluid transfer or hydraulic system return lines. Generally connected to barbed stem or beaded-tube with worm gear clamps.
Couplings: Use barbed stem or beaded-tube with clamps.
Characteristics/benefits:Designed for use in suction and return lines.
Without helical spiral wire – easy to cut.