PowerGrip® GT3 8MGT Pitch: 8 mm 
 Length & pitch designation Pitch length (mm)  N° of teeth 
 384-8MGT 384 48
 480-8MGT 480 60
 560-8MGT 560 70
 600-8MGT 600 75
 640-8MGT 640 80
 720-8MGT 720 90
 800-8MGT 800 100
 840-8MGT 840 105
 880-8MGT 880 110
 920-8MGT 920 115
 960-8MGT 960 120
 1040-8MGT 1040 130
 1064-8MGT 1064 133
 1120-8MGT 1120 140
 1160-8MGT 1160 145
 1200-8MGT 1200 150
 1280-8MGT 1280 160
 1440-8MGT 1440 180
 1512-8MGT 1512 189
 1584-8MGT 1584 198
 1600-8MGT 1600 200
 1760-8MGT 1760 220
 1800-8MGT 1800 225
 2000-8MGT 2000 250
 2400-8MGT 2400 300
 2600-8MGT 2600 325
 2800-8MGT 2800 350
 3049-8MGT 3048 381
 3280-8MGT 3280 410
 3600-8MGT 3600 450
 4400-8MGT 4400 550

Available in widths of 20mm, 30mm, 50mm and 85mm.
Dimensions in bold are available from stock.