PowerGrip® GT3 3MGT Pitch: 3 mm 
 Length & Pitch Designation Pitch Length (mm) N° of teeth 
 105-3MGT 105  35 
 120-3MGT 120 40 
 135-3MGT 135 45
 144-3MGT 144 48
 150-3MGT 150 50
 165-3MGT 165 55
 174-3MGT 174 58
 180-3MGT 180 60
 186-3MGT 186 62
 192-3MGT 192 64
 195-3MGT 195 65
 201-3MGT 201 67
 204-3MGT 204 68
 210-3MGT 210 70
 216-3MGT 216 72
 225-3MGT 225 75
 231-3MGT 231 77
 234-3MGT 234 78
 240-3MGT 240 80
 243-3MGT 243 81
 246-3MGT 246 82
 252-3MGT 252 84
 255-3MGT 255 85
 267-3MGT 267 89
 270-3MGT 270 90
 276-3MGT 276 92
 282-3MGT 282 94
 285-3MGT 285 95
 288-3MGT 288 96
 294-3MGT 294 98
 300-3MGT 300 100
 303-3MGT 303 101
 309-3MGT 309 103
 312-3MGT 312 104
 324-3MGT 324 108
 330-3MGT 330 110
 339-3MGT 339 113
 354-3MGT 354 118
 357-3MGT 357 119
 360-3MGT 360 120
 363-3MGT 363 121
 375-3MGT 375 125
 384-3MGT 384 128
 387-3MGT 387 129
 390-3MGT 390 130
 393-3MGT 393 131
 399-3MGT 399 133
 408-3MGT 408 136
 420-3MGT 420 140
 426-3MGT 426 142
 450-3MGT 450 150
 456-3MGT 456 152
 480-3MGT 480 160
 483-3MGT 493 161
 489-3MGT 489 163
 495-3MGT 495 165
 501-3MGT 501 167
 510-3MGT 510 170
 513-3MGT 513 171
 522-3MGT 522 174
 537-3MGT 537 179
 540-3MGT 540 180
 522-3MGT 552 184
 561-3MGT 561 187
 564-3MGT 564 188
 570-3MGT 570 190
 582-3MGT 582 194
 588-3MGT 588 196
 600-3MGT 600 200
 621-3MGT 621 207
 630-3MGT 630 210
 657-3MGT 657 219
 750-3MGT 750 250
 840-3MGT 840 280
 849-3MGT 849 283
 897-3MGT 897 299
1587-3MGT 1587 529
1692-3MGT 1692 564

Available in widths of 6mm, 9mm and 15mm.
Dimensions in bold are available from stock.