PowerGrip® GT3 2MGT  Pitch: 2 mm  
 Length and pitch designation  Pitch length - mm  N° of teeth

 74-2MGT

 74 37
 76-2MGT  76  38
 80-2MGT  80  40
 90-2MGT  90  45
 100-2MGT  100  50
 112-2MGT  112  56
 124-2MGT  124  62
 130-2MGT  130  65
 132-2MGT  132  66
 134-2MGT  134  67
 140-2MGT  140  70
 142-2MGT  142  71
 152-2MGT  152  76
 158-2MGT  158  79
 164-2MGT  164  82
 168-2MGT  168  84
 172-2MGT  172  86
 178-2MGT  178  89
 180-2MGT  180  90
 184-2MGT  184  92
 186-2MGT  186  93
 192-2MGT  192  96
 194-2MGT  194  97
 202-2MGT  202  101
 208-2MGT  208  104
 210-2MGT  210  105
 212-2MGT  212  106
 216-2MGT  216  108
 220-2MGT  220  110
 224-2MGT  224  112
 232-2MGT  232  116
 240-2MGT  240  120
 242-2MGT  242  121
 250-2MGT  250  125
 252-2MGT  252  126
 264-2MGT  264  132
 274-2MGT  274  137
 280-2MGT  280  140
 284-2MGT  284  142
 286-2MGT  286  143
 288-2MGT  288  144
 304-2MGT  304  152
 310-2MGT  310  155
 318-2MGT  318  159
 320-2MGT  320  160
 322-2MGT  322  161
 330-2MGT  330  165
 332-2MGT  332  166
 336-2MGT  336  168
 342-2MGT  342  171
 356-2MGT  356  178
 364-2MGT  364  182
 370-2MGT  370  185
 380-2MGT  380  190
 386-2MGT  386  193
 392-2MGT 392  196
 400-2MGT  400  200
 406-2MGT  406  203
 412-2MGT  412  206
 420-2MGT  420  210
 428-2MGT  428  214
 430-2MGT  430  215
 436-2MGT  436  218
 466-2MGT  466  233
 474-2MGT  474  237
 480-2MGT  480  240
 488-2MGT  488  244
 502-2MGT  502 251
 516-2MGT  516  258
 534-2MGT  534  267
 544 -2MGT  544  272
 576-2MGT  576  288
 580-2MGT  580  290
 600-2MGT  600  300
 660-2MGT  660  330
 690-2MGT  690  345
 816-2MGT  816  408
 930-2MGT  930  465
 1032-2MGT  1032  516
 1164-2MGT  1164  582
 1386-2MGT  1386  693
 1700-2MGT  1700  850
 1830-2MGT  1830  915

Available in widths of 3mm, 6mm and 9mm