Gates
Worldwide
Medium Pressure Hose
 

 

 

  • Mid range pressure and application hose types
  • Meets standard SAE and European Norm specifications
  • Wide range of pressures and temperatures offered 

     


     

    G1 1-Wire Braid Hose-SAE 100R1 Type AT

    Hydraulic Hose EFG6K

    Applications: Medium pressure hydraulic lines. Meets or exceeds the requirements of SAE 100R1 Type AT and SAE 100R1 Type S and performance requirements of EN 853 1SN.

    Tube: Black, oil-resistant synthetic rubber (Nitrile – Type C)*.

    Reinforcement: One braid of high-tensile steel wire.

    Cover:Black, oil and abrasion-resistant synthetic rubber (Modified Nitrile – Type C2)*.

    Temperature Range:-40°F to +212°F (-40°C to +100°C).

    Coupling: MegaCrimp® Couplings (except -3, -24 and -32)
    Permanent PC Coupling (-3, -24 and -32)
    Field Attachable "Type T" Couplings

     


     

    G1H High-Temp 1-Wire Braid Hose

    Hydraulic Hose EFG6K

    Applications: Medium pressure hydraulic oil lines. Meets or exceeds requirements of SAE 100R1 Type AT.

    Tube: Black, oil resistant, synthetic rubber (Nitrile – Type C)*.

    Reinforcement: One braid of high tensile steel wire.

    Cover:Black, oil and abrasion resistant synthetic rubber (Hypalon† – Type M).

    Temperature Range: -40°F to +275°F (-40°C to +135°C) constant and +300°F (+149°C) intermittent (up to 10% of operating time).

    Coupling: MegaCrimp® Couplings (except -24 and -32)
    Permanent PC Couplings (-24 and -32)

     


     

    RFS Red Fire Suppressant Hose

    Hydraulic Hose EFG6K

    Applications: Low-pressure powder fire suppressant applications on mining, forestry and fire fighting equipment. The red cover is for easy visual identification in these applications.

    Tube:Black, oil-resistant synthetic rubber (Nitrile – Type C)*.

    Reinforcement: One braid of high-tensile steel wire.

    Cover: Red, oil and abrasion resistant (Modified Nitrile – Type C2)*.

    Temperature Range: -40°F to +212°F (-40°C to +100°C).

    Coupling: MegaCrimp® Couplings

     


     

    G3H(C3H) High-Temp 2-Fiber Braid Hose—SAE 100R3

    Hydraulic Hose EFG6K

    Applications: Hydraulic oil lines, anti-freeze solutions or water. Meets or exceeds requirements of SAE 100R3.

    Tube: Black, synthetic rubber (Nitrile – Type C)*.

    Reinforcement: Two fiber braids.

    Cover: Black, oil and abrasion resistant, synthetic rubber (Neoprene – Type A)*.

    Temperature Range: For hydraulic oil lines -40°F to +275°F (-40°C to +135°C) constant and +300°F (+149°C) intermittent (up to 10% of operating time).

    Coupling: Permanent PC Couplings

     


     

    GTH(C6H) High-Temp 1-Fiber Braid Hose—SAE 100R6

    Hydraulic Hose EFG6K

    Applications:Hydraulic oil lines, heavy-duty transmission oil cooler lines and glycol anti-freeze solutions. Meets or exceeds requirements of SAE 100R6.

    Tube: Black, specially compounded, synthetic rubber (Nitrile – Type C)*.

    Reinforcement: One fiber braid.

    Cover: Black, oil and abrasion resistant, synthetic rubber (Neoprene – Type A)*.

    Temperature Range: For hydraulic oil lines -40°F to +275°F (-40°C to +135°C) constant and +300°F (+149°C) intermittent (up to 10% of operating time).

    Coupling: MegaCrimp® Couplings (except -3)
    Permanent PC Couplings (-3)

     


     

     

     

     

     

     


  •  
    Product Literature Toolbar
      Print Format
      Email a Friend