Gates
Worldwide
Turbocharger Hose
 

Specially compounded for use as a short, flexible connector between the air intake and the turbocharger.
Can also be used for turbocharger air discharge.

  • Approved for Marine Applications.
  • Silicone elastomer inner liner reinforced with woven fibreglass fabric and coated with orange silicone rubber.
  • Resists high temperatures and pressures.
  • Resists coolants, weathering and ozone.
  • Highly visible orange color helps distinguish this hose from engine coolant hose.
  • Temperature rating: -40°C to +205°C


 
Product Literature Toolbar
  Print Format
  Email a Friend