Gates
Worldwide
Defroster/Air Intake Hose
 

For defrosters, air ducts, air intakes, under-hood applications and other low pressure, low suction applications. Approved for Marine Applications.

  • Flexible, heat-resistant materials and helical steel wire reinforced.
  • Easily cut and formed to desired shape and length.
  • Tear, abrasion and ozone resistant.
  • Complies with DOT FMVSS 302.
  • Temperature range: -40°C to +93°C.
  • Packaging: Individually boxed in 6 Ft (1.8M) lengths.

 
Product Literature Toolbar
  Print Format
  Email a Friend