Gates
Worldwide
Radiator Hose
 

Factory moulded to fit specific applications. Similar to OEM specifications.

  • Recommended for upper, lower and other coolant hose applications.
  • Heat and ozone resistant cover.
  • Engineered to resist electrochemical degradation – the leading cause of hose failure.
  • Meets SAE 20R4 and 20R3 Type EC Class D-1 and D-2 specifications.

Temperature Rating: -40°C to +135°C in coolant hose applications
CAUTION: Do not use for fuel or oil transfer applications.
For Part Number and Application info refer Hose Applications Catalogue 496-2043

 


 
Product Literature Toolbar
  Print Format
  Email a Friend