Gates EuropeWorldwide
Europe/Africa

Europe/Africa: English (EU) français Russkij Deutsch Español Polski Italiano Türkçe Nederlands Ceština

April, 2005

Contacto: Nele Cools
mediaeurope@gates.com

Gates new high-performance 8M5K wire-braid hose

- A unique combination of 35.0 MPa working pressure with a 90 mm minimum bend radius -- 

The new 8M5K wire-braid hose offers an unparalleled combination of pressure tolerance (35,0 MPa) and compactness (minimum bend radius of 90-mm) in a wire-braid construction.

8M5K offers an alternative to heavier, more expensive spiral hose in a variety of applications - especially load handling equipment and mounted boom cranes.

8M5K has been designed for use with the Gates Global MegaCrimp® no-skive coupling range, developed to withstand impulse testing to 600,000 cycles at 133% of the working pressure, to ensure  compliance with European legislation and deliver performance levels above and beyond international standards.

Download the leaflet here