Gates EuropeWorldwide
Europe/Africa

Europe/Africa: English (EU) français Russkij Deutsch Español Polski Italiano Türkçe Nederlands Ceština


Gates Design IQ Software

This program provides a blank slate for designing multi-point and complex serpentine belt drives. Utilizing a specific Gates product that you have identified, as well as your drive specifications, the software will calculate:

  • belt tension
  • shaft load
  • belt length
  • and more


Download Gates DesignFlex Software
Download your copy now.

Products Included in Design IQ

V-Belts

 

Synchronous Belts

 Belt

Sizes 

 

Belt 

Sizes 

Super HC®

3V, 3VX, 5V, 5VX, and 8V

Singles and PowerBands

 

Poly Chain® GT®  Carbon™

8mm and 14mm

Hi-Power® II

A, B, C, and D

Singles and PowerBands

 

Poly Chain GT®2

5mm , 8mm, and 14mm

Hi-Power II Dub-V

AA, BB, CC, DD

 

PowerGrip® GT2

2mm, 3mm, 5mm, 8mm and 14mm

Predator®

3VP, 5VP, 8VP, and CP

 

PowerGrip Timing

MXL, XL, L and H

Tri-Power®

AX, BX, and CX

 

PowerGrip HTD®

3mm, 5mm, and 20mm

Polyflex® JB®

3M, 5M, 7M, and 11M

PowerGrip® Twin Power®

3mm, 5mm, 8mm, 14mm, XL, L and H

Micro-V®

J, L, and M




For Help Designing Drives or anything else!

Click Here for Known Design Flex Software Problems and Solutions
 

Contact us if you would like help from Gates Product Application Engineers or a Gates Distributor in designing the most efficient V-belt and synchronous belt drives for your needs. Send us an email at PTPASupport@gates.com or simply call 303-744-5800.

 

Design IQ Software System Requirements
Design Flex Pro and/or Design IQ should run on the following Operating Systems in both 32 and 64 bit modes:
  • Windows XP SP3
  • Windows Server 2003 SP2
  • Windows Vista SP1 or later
  • Windows Server 2008 (not supported on Server Core Role)
  • Windows 7
  • Windows Server 2008 R2 (not supported on Server Core Role)
  • Windows 7 SP1
  • Windows Server 2008 R2 SP1
  • The person installing must be a member of the Administrators group with true administrator rights or have Security Center settings which raise his rights to true administrator while performing installations.