Gates EuropeWorldwide
Europe/Africa

Europe/Africa: English (EU) français Russkij Deutsch Español Polski Italiano Türkçe Nederlands Ceština
Оборудование
 

                            Machines

MC 1001 

Lightweight, portable crimper designed for reliability in field service. Comes with separate box, designed to contain complete set of dies. The pneumatic version has a foot-operated air pump. Crimps no-skive MegaCrimp® couplings for wire-braid hose up to 1". 

Ref:7480-19164
manual machine

MC1001 Manual

Ref: 7480-19165
air operated machine

MC 1001 Air Operated

 

MCX 20 

Powerful, lightweight, portable hand-operated crimper, ideal for field service operations. Comes with separate
box, designed to contain complete set of dies. Crimps no-skive GlobalSpiral™ couplings up to 1” and no-skive
MegaCrimp® couplings for wire-braid hose up to 1.1/4”.

MCX20

 

 MCX 25

Compact crimper for low-volume production. Ideal as starter machine or for small workshops. Crimps no-skive GlobalSpiral™ couplings up to 1” and no-skive MegaCrimp® couplings for wire-braid hose up to 1.1/4”.
Equipped with a die set storage rack allowing for logically organised die storage within easy reach of the operator, thus speeding up die selection and assembly. Also
available for mobile service with separate DC power pack.
 MCX 25
 

MCX 30

Compact, operator-friendly machine to crimp the complete Gates range up to 1.1⁄4”. Optional foot pedal to enable hands-free operation. Equipped with a die set storage rack allowing for logically organised die storage within easy reach of the operator, thus speeding up die selection and assembly. Also available for mobile service with separate DC power pack.

 MCX 30
 

MCX 50

Full-range crimper (up to 2” six spiral wire hose) for the professional workshop. Optional foot pedal to enable hands-free operation. Equipped with a die set storage rack allowing for logically organised die storage within easy reach of the operator, thus speeding up die selection and assembly.

 MCX 50

 

 


 
Product Literature Toolbar
  Print Format
  Email a Friend