Gates EuropeWorldwide
Europe/Africa

Europe/Africa: English (EU) français Russkij Deutsch Español Polski Italiano Türkçe Nederlands Ceština

                                      Powerband®

Gates PowerBand® offers a solution for drives where single belts vibrate, turn over or jump off the pulleys. PowerBand® is especially developed for drives subjected to pulsating loads. It consists of several V-belts joined together by a permanent, high strength tie band, thus being tougher than all the belts taken separately. PowerBand® is available in SPB, SPC, 8V/25J, 9J, 15J, 3VX and 5VX sections. B, C and D sections are available on request.

Hi-power super HC powerband            quad power powerband 

Super HC® & Hi-Power® PowerBand® / Quad-Power® II PowerBand®

Identification
Durable marking indicating type and dimensions.

Construction

  • Strong band controls belt-to-belt distance and prevents sideways
    bending.  
  • Flex-bonded cords.  
  • Concave sides, arched top and Flex-Weave® cover for PowerBands of wrapped construction (SPB, SPC, 9J, 15J and 8V/25J). Hi-Power® PowerBand® B, C and D sections are available on request.  
  • Moulded notches for PowerBands of raw edge construction (3VX and 5VX).  
  • Elastomeric compound.  
  • Static conductive (ISO 1813).

Advantages

  • High stability and smooth running on the toughest drives.  
  • Important design economies possible.  
  • Savings in drive space and weight thanks to high transmission  efficiency.

Sections and nominal dimensions

 

Width mm

Heigt mm

B
C
D
SPB
SPC

17
22
32
16
22

10
12
19
13
18

 

Width mm

Heigt mm

9J
15J
8V/25J
3VX
5VX

10
16
26
10
16

8
13
23
8
13


 
Product Literature Toolbar
  Print Format
  Email a Friend